Publish your products
Midmark 6281 Wall Mounted Laptop Workstation
Midmark 6281 Wall Mounted Laptop Workstation
Midmark 6281 Wall Mounted Laptop Workstation
    Midmark

    Midmark 6281 Wall Mounted Laptop Workstation

    This wall mounted workstation is designed with independent height adjustment for laptop and tablet based technology components.

    • Industry-leading, tool-less height adjustment
    • Large work surface to accommodate up to 17" laptops
    • Compact folding design
    • Integrated cable management
    • Slide-out mouse surface
    Specification
    • Work Surface Tray Dimensions

      19.5" W x 14" D

      Weight Capacity

      0-8 lb for tablets, paper and laptops

      Compact Design

      Stores just 9" off the wall with the tray flipped up, perfect for high traffic areas, hallways or patient rooms

      Keyboard Height Adjustment

      22"

      Work Surface Dimensions

      14" D x 19" W

      Weight Limit

      8 lb

      WWork Surface

      Upper level for papers and small technology components 

    Technical specification
    • Unique ref.midmark-6281-workstation
    • Product familyHealth Care Equipment and Furnishings
    • Product groupCare Exchange™ Workstations
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)34
    • Width (inches)34
    • Depth (inches)9
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)40
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_52
    • Uniclass 2015 DescriptionMedical desks, tables and worktops
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 47 11 23 13
    • OmniClass TitleMedical Facility Monitor Wall Arms

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit