Publish your products
Midmark 6283 HD Workstation
Midmark 6283 HD Workstation
Midmark 6283 HD Workstation
Midmark 6283 HD Workstation
Midmark 6283 HD Workstation
Midmark 6283 HD Workstation
    Midmark

    Midmark 6283 HD Workstation

    This heavy duty wall mounted workstation is designed with an increased weight capacity and independent height adjustment for all-in-one PC based technology components.

    • Industry-leading, tool-less height adjustment
    • Independent tool-less monitor rotation and height adjustment
    • Large, single-plane work surface to accommodate a full-sized keyboard and mouse
    • Compact folding design
    • Integrated cable management
    • Supports large, all-in-one PCs 


    Specification
    • Monitor Height Adjustment

      9.5"

      Monitor Movement

      45° of tilt and 180° of rotation with the quick-connect VESA for portrait to landscape viewing

      Monitor Mount Weight Capacity

      15-30 lb

      Work Surface

      Upper level for papers and small technology

      Compact Design

      Stores just 9.47" off the wall with the tray flipped up, perfect for high traffic areas, hallways or patient rooms

      Workstation Weight Capacity

      35 lb including monitor

      Workstation Tray Dimensions

      25" W x 10" D x 2.1" H

      Keyboard Height Adjustment

      22" of keyboard height adjustment

      Cable Management

      Integrated wire management system in the mounting arm for neat and quick wire installation

      Wall Track

      Available in 34" length for direct-to-drywall applications, optimizing locations with limited space

    Technical specification
    • Unique ref.midmark-6283-workstation
    • Product familyHealth Care Equipment and Furnishings
    • Product groupCare Exchange™ Workstations
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)34
    • Width (inches)36.51
    • Depth (inches)9
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)50
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_52
    • Uniclass 2015 DescriptionMedical desks, tables and worktops
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 47 11 23 13
    • OmniClass TitleMedical Facility Monitor Wall Arms

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit