Publish your products
Midmark Digital Vital Signs Device
Midmark Digital Vital Signs Device
Midmark Digital Vital Signs Device
Midmark Digital Vital Signs Device
Midmark Digital Vital Signs Device
    Midmark

    Midmark Digital Vital Signs Device

    The Midmark Digital Vital Signs Device is an affordable, touch screen, Windows® based device that provides automated blood pressure, temperature, SpO2 and pulse rate readings with a touch of the screen. The Midmark Digital Vital Signs Device is designed to work as a standalone device, connect to Midmark IQmanager® through a computer or seamlessly connect to EMR systems.

    Connectivity

    Seamlessly integrates with a variety of today’s top EMR systems to allow you to access patient information and transfer data to the patient chart, minimizing manual entry of patient information and risk of errors.

    Efficiency

    Increase efficiency with an all-in-one vital signs device (with options to add SpO2 and digital scales).

    Simplicity

    Intuitive and easy-to-read color LCD display simplifies usability and reduces learning curves.

    Lightweight and portable with flexible mounting options to meet the needs of any clinical environment.


    Specification
    • WEIGHT

      4.0 lb (1.8 kg) without Exergen® TemporalScanner®
      4.7 lb (2.1 kg) with Exergen® TemporalScanner®

      DIMENSIONS

      12” L x 4” W x 7” H (0.30 x 0.10 x 0.18 m) without the Exergen® TemporalScanner®
      12” L x 4” W x 8” H (0.30 x 0.10 x 0.20 m) with the Exergen® TemporalScanner®

      POWER (AC ADAPTER)

      100 – 240 V / ~ 50 – 60 Hz / 700 mA Output: 15 V / 2 A

      BATTERY

      Rechargeable 10.8 V lithium ion battery

      NIBP METHOD

      Oscillometric

      DERIVED PARAMETERS:

      Systolic and diastolic pressures,
      and Mean Arterial Pressure (MAP)

      INITIAL CUFF PRESSURE

      User-selectable

      TEMPERATURE TYPE

      Exergen® TemporalScanner®

      MEASUREMENT SCALE

      Fahrenheit (F), Celsius (C)

      MEASUREMENT TYPE

      Temporal

      METHOD ABSORPTION

      Spectrophotometric (dual wavelength)

      SpO2 RESOLUTION

      1 O2 %

      PR RESOLUTION

      1 BPM

      REPORT INTERVAL

      1 second

    Technical specification
    • Unique ref.midmark-digital-vital-signs-device
    • Product familyHealth Care Equipment and Furnishings
    • Product groupDigital Diagnostics
    • TypeObject (single object)
    • Date of publishing2024-02-27
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_70_51
    • Uniclass 2015 DescriptionMedical and laboratory equipment
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit