Publish your products
MIDMARK® 6211 SECURE LAPTOP WORKSTATION
Midmark

MIDMARK® 6211 SECURE LAPTOP WORKSTATION

4.8 out of 5 stars4.8(5 reviews)

This traditional style laptop workstation brings technology securely to the point of care.

  • 26" of height adjustment from 23" to 49"
  • Keyed laptop security system
  • Secondary work shelf
  • Two total-locking casters in the front lock both the wheel and swivel simultaneously
Technical specification
  • Unique ref.midmark-medical-6211-workstation
  • Product familyHealth Care Equipment and Furnishings
  • Product groupMidmark Workstations
  • TypeObject (single object)
  • Date of publishing2020-07-31
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 56 70
  • CSI MasterFormat 2014 TitleHealthcare Furniture
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit