Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
midmark/products/514765f5-df7f-4892-a98c-dde7f45a17bf
Home
Categories
Medical
All
Synthesis® Mobile Procedure Cart
Available in United States
Midmark
Follow
Synthesis® Mobile Procedure Cart
Midmark Synthesis® Procedure Cart
Download
Technical specification
Technical specification
Unique ref.
midmark-synthesis-mobile-procedure-cart
Product family
Health Care Equipment and Furnishings
Product group
Synthesis® Cabinetry
Type
Object (single object)
Date of publishing
2021-11-04
Edition number
1
Height (inches)
43
Depth (inches)
18
Links
Links
Product url
https://www.midmark.com/medical/products/detail/synthesis-base-mobile-cabinets
Related
Related
Material main
Steel
Material secondary
Wood
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furniture
UNSPSC name
Cabinetry
UNSPSC code
301618
CSI MasterFormat 2014 Code
12 35 70
CSI MasterFormat 2014 Title
Healthcare Casework
OmniClass Number
23-25 47 11 21 11
OmniClass Title
Exam Room Cabinets
Region availability
North America
United States
Similar products
Midmark
Ritter 204 Examination Table
3.9
(
14
)
Download
Midmark
Midmark 6282 Wall Mounted PC Workstation
3.3
(
9
)
Download
Midmark
Ritter 203 Treatment Table
4.6
(
16
)
Download
Midmark
Midmark 626 Barrier-Free Examination Chair
Download
Midmark
Ritter 225 Barrier-Free® Examination Chair
Download
Midmark
Ritter 95 Treatment Table
4.7
(
7
)
Download