UltraComfort® and UltraTrim® Dental Chair
Midmark

UltraComfort® and UltraTrim® Dental Chair

Get exceptional clinician access to the patient with a chair back that is narrower and 40% thinner than our standard chair back. The patented chair-back design features a cast-aluminum structure with integrated armrests that are positioned with the back for unencumbered patient entry and exit.

Drive System

The UltraTrim Chair comes standard with programmable chair controls and a hydraulic drive system for smooth, quiet and precise operation.

Integrated Armrests

Keep patients comfortable and secure with a patented chair-back design that features a cast-aluminum back with integrated armrests that cradle the key patient support areas of the elbows and inner shoulders and are automatically positioned for unencumbered patient entry and exit.

Upholstery

Available in your choice of seamless, plush Ultraleather® and a limited-seams version of Ultraleather upholstery.


Specification
    1. Hydraulic cantilever system
    2. Automatic armrests
    3. Seamless upholstery
    4. Double-articulating headrest
    5. Programmable foot-switch control
    6. Two hip-post-mounted programmable controls
    7. Chair swivels 60 degrees (30 degrees each side of center)
    8. Concept LR chair swivels 30 degrees (15 degrees each side of center)
Technical specification
  • Unique ref.midmark-ultracomfort
  • Collection setDental Equipment
  • CollectionUltraComfort Chairs
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Related
  • Material mainUpholstery
  • Material secondarySheet metal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • Uniclass 1.4 CodeJN
  • Uniclass 1.4 DescriptionFurniture/Equipment
  • Uniclass 2.0 CodeEE-35
  • Uniclass 2.0 DescriptionFittings, Furnishings And Equipment (Ff&E) And Signage Elements
  • NBS Reference Code35
  • NBS Reference DescriptionFittings, Furnishings And Equipment (Ff&E) And Signage Elements
  • CSI MasterFormat 2014 Code11 74 00
  • CSI MasterFormat 2014 TitleDental Equipment
  • OmniClass Number23-25 17 13
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
Canada