Publish your products
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
Next Generation Midmark M9® Steam Sterilizer
    Midmark

    Next Generation Midmark M9® Steam Sterilizer

    Midmark Steam Sterilizers are designed to help make instrument processing as easy and automated as possible. Featuring an intuitive user interface, onscreen guidance, helpful notifications and step-by-step touchscreen prompts, these sterilizers can help reduce stress and improve safety with a standardized process.

    Durability

    Gain an increased cycle life of 25,000 cycles—2.5x greater than previous models—thanks to a completely reengineered chamber.

    Workflow

    Navigate cycle setup and other processes with a clear, fingerprint-resistant 5-inch touchscreen you can utilize while wearing gloves.

    Compliance

    Stay audit-ready with device reminders and notifications, user authentication, unlimited storage of routine care events for the life of the sterilizer and automated cycle recordkeeping.

    Specification
    • LENGTH WITH PLUG

      20.5" (52 cm)

      WIDTH

      15.8" (40.1 cm)

      HEIGHT

      16.6" (42.2 cm)

      SUPPORT SURFACE REQUIREMENTS

      19.8" x 23.5" (50.3 x 59.7 cm)

      CHAMBER

      9" x 15" (22.9 x 38.1 cm)

      TRAYS

      Standard Tray, Large
      (Usable tray area)
      7.3" x 12" x .9" (18.6 x 30.5 x 2.2 cm)

      Standard Tray, Small
      (Usable tray area)
      5.6" x 12" x .9" (14.3 x 30.5 x 2.2 cm)

      Pouch Rack: 5 slot

      UNIT WEIGHT

      82 lb (37.2 kg)

      SHIPPING WEIGHT

      92 lb (41.7 kg)

      WATER RESERVOIR CAPACITY

      1.1 gal (4.1 L) to full mark
      .6 gal (2.3 L) usable volume

      ELECTRICAL REQUIREMENTS

      115 VAC, 12 Amp, 50/60 Hz



    Technical specification
    • Unique ref.next-generation-midmark-m9-sterilizer
    • Product familyDental Equipment
    • Product groupSteam Sterilizers
    • TypeObject (single object)
    • Date of publishing2024-06-24
    • Edition number1
    • Height (inches)16.1
    • Width (inches)15.3
    • Depth (inches)20.38
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)73
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit