Publish your products
Ritter 244 Barrier-Free Bariatric Power Treatment Table
Midmark

Ritter 244 Barrier-Free Bariatric Power Treatment Table

The Ritter 244 Barrier-Free Bariatric Power Treatment Table provides accessibility and dignity for your patient, while promoting safety and efficient patient care for you and your staff. The 850-pound weight capacity makes it ready, willing and able to safely lift your special needs patients time and time again. With an incredible 18" low height, the Ritter 244 provides the solution to the all too common question, “How are we going to safely and effectively get our special needs patients onto and off of the treatment table?” By lowering the seat to 18 inches, the Ritter 244 performs this sometimes difficult task. It becomes a very simple routine requiring minimal assistance from you and your staff.
  • Power height, back and tilt
  • Reverse trendelenburg
  • 850-pound patient weight capacity
  • 18" to 34" seat height adjustment
  • 32" wide seat
  • Hand control standard
  • Meets UL 60601-1 and CAN/CSA C22.2 No. 601.1-M90
Technical specification
  • Unique ref.ritter-244
  • Product familyHealth Care Equipment and Furnishings
  • Product groupPower Procedures Tables & Chairs
  • TypeObject (single object)
  • Date of publishing2012-04-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit