Publish your products
Ritter 280 Side Chair w/ Arms
Ritter 280 Side Chair w/ Arms
Ritter 280 Side Chair w/ Arms
    Midmark

    Ritter 280 Side Chair w/ Arms

    The 280 is soft, comfortable seating for your patients in the exam room, waiting room and front office. And the wall-saver kickback leg design allows the chair to be close to the wall without damaging it.

    Comfort Contoured, upholstered seat and back section

    Stability Sturdy, powder-coated black steel tube frame with leveling feet

    Options Available with or without high-impact plastic chair arms

    Specification
    • Weight Capacity: 400 lb

      Seat Height: 18"

      Feet: Adjustable leveling with wall-saver design

      Seat Cushion Dimensions: 18.5" W x 19.5" D

      Seat Cushion Thickness: 2"

      Back Cushion Dimensions: 18.5" W x 13.5" H

      Inside Arm Width: 17.5" (on model with arms)

      Outside Arm Width: 23.5" (on model with arms)

    Technical specification
    • Unique ref.ritter-280-arms
    • Product familyHealth Care Equipment and Furnishings
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)33.5
    • Width (inches)23.5
    • Depth (inches)24
    Related
    • Material mainUpholstery
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)36
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 45 11 19
    • OmniClass TitlePatient Seating
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit