Publish your products
BIG MAX HDPE Grease Interceptor
MIFAB

BIG MAX HDPE Grease Interceptor

MIFAB® BIG MAX Series HDPE Rotational Molded Grease Interceptor. Unit shall include: 3/8” uniform wall thickness, deep seal trap covered by lid, internal air relief by-pass, adjustable lid system, stainless steel calibrated orifice plate (internal flow control), sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20. Interceptor shall be tested and certified to the P.D.I. Standard PDI-G101, CSA B481, A.S.M.E. A112.14.3 and listed with I.A.P.M.O. Big Max grease interceptors are also in compliance with International Plumbing Code (I.P.C.) / I.C.C. by I.A.P.M.O. For indoor/outdoor use.

Technical specification
  • Unique ref.BIG-MAX-Grease-Interceptor
  • Product familyInterceptors
  • Product groupGrease Interceptors
  • TypeObject (single object)
  • Date of publishing2021-03-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit