Publish your products
T5000-158 1 5/8″ Wide, Aluminum Trench Drain Body & Grate
MIFAB

T5000-158 1 5/8″ Wide, Aluminum Trench Drain Body & Grate

MIFAB® T5000-158 Series 1 5/8” wide, 3 7/8” deep, 40” long, (or length as needed), non sloped trench drain system. Body is manufactured from 14 gauge aluminum and has a 1 1/2” wide anchor flange on each side recessed 1 5/8” down from the top. Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. Grates are manufactured from 14 gauge aluminum and are supplied with grate lockdown hardware for each grate to secure to the body. End and bottom outlets are available in 2” no hub outlet connections and are fabricated as part of the trench drain system. Available with membrane clamps (Suffix –C) as required.

Technical specification
  • Unique ref.T5000-158
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit