Publish your products
BIG MAX HDPE Grease Interceptor
BIG MAX HDPE Grease Interceptor
    MIFAB

    BIG MAX HDPE Grease Interceptor

    MIFAB® BIG MAX Series HDPE Rotational Molded Grease Interceptor. Unit shall include: 3/8” uniform wall thickness, deep seal trap covered by lid, internal air relief by-pass, adjustable lid system, stainless steel calibrated orifice plate (internal flow control), sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20. Interceptor shall be tested and certified to the P.D.I. Standard PDI-G101, CSA B481, A.S.M.E. A112.14.3 and listed with I.A.P.M.O. Big Max grease interceptors are also in compliance with International Plumbing Code (I.P.C.) / I.C.C. by I.A.P.M.O. For indoor/outdoor use.
    Specification
    • SKUs: BIG-500, BIG-750, BIG-1150
    Technical specification
    • Unique ref.big-max-hdpe-grease-interceptor
    • Product familyInterceptors
    • Product groupGrease Interceptors
    • TypeObject (single object)
    • Date of publishing2021-02-04
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • ETIM CodeEC010271
    • ETIM NameOil/petrol/grease trap
    • UNSPSC nameTraps and strainers
    • UNSPSC code401425
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code46 25 23
    • CSI MasterFormat 2014 TitleGrease Traps
    • OmniClass Number23-27 37 11
    • OmniClass TitleGrease Traps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit