Publish your products
F1840 Planting Drain W/9 Adjustable Tractor Grate with Stainless Steel Ballast Guard
MIFAB

F1840 Planting Drain W/9 Adjustable Tractor Grate with Stainless Steel Ballast Guard

MIFAB® F1840 Series lacquered cast iron planting area drain with anchor flange, cast iron membrane clamp ring with primary and secondary weepholes for waterproofing membrane, stainless steel ballast guard, and standard 1” (25) thick, 9” (229) round, (specify material finish) tractor grate.
Specification
  • SKU: F1842, F1843, F1844, F1845, F1846
Technical specification
  • Unique ref.f1840-planting-drain-w-9-adjustable-tractor-grate-with-stainless-steel-ballast-guard
  • Product familyDrains
  • Product groupFloor and Area Drains » Podium/Overflow/Planter
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit