Publish your products
FS1930-FL Floor Area & Indirect Sanitary Waste Drain 12″ x 12″ x 8″ with Flange
MIFAB

FS1930-FL Floor Area & Indirect Sanitary Waste Drain 12″ x 12″ x 8″ with Flange

MIFAB® FS1930-FL Series 12” x 12” x 8” deep 16 gauge, All Type 304 (CF8) stainless steel sanitary floor area and indirect waste drain complete with cast stainless steel secured rim and grate with allen key vandal proof stainless steel screws, stainless steel anchor flange with weepholes and anti-splash dome strainer.
Specification
  • SKUs: FS1932-FL, FS1933-FL, FS1934-FL
Technical specification
  • Unique ref.floor-area-indirect-sanitary-waste-drain-12-x-12-x-8-with-flange-3
  • Product familyFloor Sinks
  • Product groupStainless Steel Floor Sinks
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit