Publish your products
MC-10-EXT-HS Horizontal, Adjustable Water Closet Carrier for ADA in Middle of Battery With Hub & Spigot Connection
MIFAB

MC-10-EXT-HS Horizontal, Adjustable Water Closet Carrier for ADA in Middle of Battery With Hub & Spigot Connection

MIFAB® MC-10-EXT-HS Series (Specify L for left or R for right design) single, horizontal, adjustable, high rough-in water closet carrier with lacquered cast iron fitting, 4” (102) hub and spigot waste, 2” (51) hub and spigot vent connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.

Technical specification
  • Unique ref.MC-10-EXT-HS
  • Product familyFixture Carriers
  • Product groupHorizontal Fixture Carriers » Long Barrel Horizontal Fixture Carriers
  • TypeObject (single object)
  • Date of publishing2021-05-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • UNSPSC namePlumbing hangers
  • UNSPSC code40141725
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit