Publish your products
MC-13-HS Adjustable Hub & Spigot Water Closet Carrier with Side Inlets
MIFAB

MC-13-HS Adjustable Hub & Spigot Water Closet Carrier with Side Inlets

MIFAB® MC-13-HS Series single, vertical, adjustable, hub and spigot water closet carrier with lacquered cast iron fitting, left, right or both (specify) 4” (102) side inlets, 2” (51) vent connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.
Specification
  • SKUs: MC-13-2-HS, MC-13L-HS, MC-13R-HS
Technical specification
  • Unique ref.mc-13-hs-adjustable-hub-spigot-water-closet-carrier-with-side-inlets
  • Product familyFixture Carriers
  • Product groupVertical Fixture Carriers » Adjustable
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit