Publish your products
MI-DU Distribution Unit
MIFAB

MI-DU Distribution Unit

MIFAB® Series MI-DU trap seal primer distribution unit is engineered to receive a metered amount of water from a trap seal primer and distribute the water equally to either two, three or four floor drain traps. Choose from either 1/2" or 5/8" compression connections by indicating suffix (-500) or 1/2" or suffix (-625) for 5/8". The lid of the distribution unit has the numbers 2", 3" and 4" marked on it. The body of the distribution unit has a guide marker on the top of the body. The numbers and the guide marker are positioned by removing the three screws in the lid of the unit and rotating the lid to match the appropriate numbers with guide marker to provide priming for the desired number of drains. The underside is marked with numbers 1-4 for ease in determining which ports will receive the water. Do not over torque the three lid screws when securing the lid back to the body. It is not necessary to install MIFAB’s distribution perfectly level. The unique design will distribute water uniformly when out of level up to 5 degree.
Specification
  • SKUs: MI-DU-500, MI-DU-625
Technical specification
  • Unique ref.mi-du-500-distribution-unit
  • Product familyTrap Seal Primers
  • Product groupOther
  • TypeDocumentation (information only)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit