Publish your products
MI-HUB-ARC Repair No Hub Coupling
MIFAB

MI-HUB-ARC Repair No Hub Coupling

MIFAB® Series MI-HUB-ARC shielded repair couplings are manufactured with gaskets made from neoprene compound that meets the requirements of ASTM C-564 housed inside a Type 300 stainless steel shield. Two Type 300 stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws surround the shield to provide the sealing force. The MI-HUB-ARC Series of shielded repair couplings are tested and certified to ASTM Standard 1173-2010 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models are listed to the National Plumbing Code of Canada and relevant Canadian Standard(s) and bear the cUPC mark of conformity. Non constant temperature rating is 140 F.
Specification
  • SKUs: MI-HUB-ARC-33, MI-HUB-ARC-43, MI-HUB-ARC-44, MI-HUB-ARC-55, MI-HUB-ARC-66, MI-HUB-ARC-64, MI-HUB-ARC-88, MI-HUB-ARC-1010, MI-HUB-ARC-1212
Technical specification
  • Unique ref.mi-hub-arc-33-repair-no-hub-coupling
  • Product familyCouplings
  • Product groupRepair Shielded Couplings
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • Uniclass 2015 CodePr_65_52_07_28
  • Uniclass 2015 DescriptionFlexible couplings between below-ground drainage pipes
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit