Publish your products
MI-ROC-LO Low Rough-In Hydromechanical Grease Interceptor with Three Way
MIFAB

MI-ROC-LO Low Rough-In Hydromechanical Grease Interceptor with Three Way

MIFAB® MI-ROC-LO Low Rough-In Series sanitary acid resistant powder epoxy coated inside and outside fabricated 10 gauge steel hydromechanical grease interceptor. Unit shall include: F.I.P. inlet and outlet, cast iron drainage fittings to form a visible double wall deep seal trap, easily removable separator and filter screens, recesed, non-skid, rectangular acid resistant, powder epoxy coated gasketed lid for in or above ground use, removable cross bar, and securing bolt(s). Unit shall be complete with three F.I.P. outlet connections. Plugs are provided for the outlet connections not required.

Specification
  • MI-ROC-LO Low Rough-In Hydromechanical Grease Interceptor with Three Way

Technical specification
  • Unique ref.mi-roc-lo-low-rough-in-hydromechanical-grease-interceptor-with-three-way
  • Product familyInterceptors
  • Product groupGrease Interceptors
  • TypeObject (single object)
  • Date of publishing2021-10-01
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitleGrease Traps
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit