Publish your products
STR-DI Ductile Iron Flanged Strainer
MIFAB

STR-DI Ductile Iron Flanged Strainer

The Ductile Iron “Y” type strainer shall be in 125 Class and conform to ANSI B16.1, and both the body and access cover shall be made of Ductile Iron A536 65-45 12. The valve shall be supplied with a drain/blow-off connection with a ductile iron closure plug. The integral strainer screen shall be accessible for cleaning without removing the device from the line.
Specification
  • SKUs: STR2.00-IRON-FLG, STR2.50-IRON-FLG, STR3.00-IRON-FLG, STR4.00-IRON-FLG, STR6.00-IRON-FLG, STR8.00-IRON-FLG, STR10.00-IRON-FLG
Technical specification
  • Unique ref.str-di-ductile-iron-flanged-strainer
  • Product familyBEECO (Backflow Valves)
  • Product groupOther Backflow Products
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit