Publish your products
T1800-PB-13 12" Internal Width Polymer Concrete Channel with Galvanized Steel Edge Rail
MIFAB

T1800-PB-13 12" Internal Width Polymer Concrete Channel with Galvanized Steel Edge Rail

MIFAB®’s T1800-PB-13 series channels shall be 39.4” (1000 mm) long with a 12″ (300 mm) internal width. Interconnecting channels sections are made from high strength Polymer Concrete and available in sloping and non-sloping (neutral) channels. Each channel comes with a standard galvanized steel edge rail which is mechanically embedded in the channel.

Installation devices, plastic end cap/outlet cap, and catch basins are available accessories. System comes complete with 4″ preformed bottom outlets at neutral locations. Grates (separate Specification Sheets) are available in in Load Class A-E in a variety of materials. Grates utilize the patented “Clipfix” locking mechanism.

Specification

Technical specification
  • Unique ref.t1800-pb-13-12-internal-width-polymer-concrete-channel-with-galvanized-steel-edge-rail
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2023-01-25
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit