Publish your products
T3000-PB-13 Glass Reinforced Plastic (GRP) Channel with Galvanized Steel Edge Rail
MIFAB

T3000-PB-13 Glass Reinforced Plastic (GRP) Channel with Galvanized Steel Edge Rail

MIFAB®'s T3000-PB-13 series channels shall be 39.4” (1000 mm) long with a 12” (300 mm) internal width and radius bottom. Interconnecting channel sections are made of high strength Glass Fiber Reinforced Polyester (GRP) and available in non-sloping (neutral) channels. Each channel comes with galvanized edge rail. Directional Change Channels available at neutral locations.

Installation devices, plastic end cap/outlet cap, catch basins and bottom outlets are available accessories. Grates (separate Specification Sheets) are available in in Load Class A-E in a variety of materials. Grates utilize the patented “Clipfix” locking mechanism.

Technical specification
  • Unique ref.t3000-pb-13
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2022-08-03
  • Edition number1
Related
  • Material mainFibreglass reinforced polymer composite
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit