Publish your products
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
RECONCRETE
    Mirage

    RECONCRETE

    Mirage presents ReConcrete,the ReSource collectionintegrating over 63% recycledmaterials. Porcelain stonewarefor contemporary architecture,innovative and sustainable.

    With ReSource, we have created a product line that integrates 63% recycled materials, both pre- and post-consumer, divided as follows: 36.8% natural raw materials, 48.6% raw production scraps, 11.6% fired waste, and an additional 3% post-consumer recycled content coming from decommissioned solar panel glass.

    This innovation allows us to maintain the high quality and functionality standards that define the Mirage brand, while minimizing the consumption of new natural resources and strengthening our commitment to truly sustainable production.

    ReConcrete is a contemporary reinterpretation of polished concrete, transformed into porcelain stoneware to enhance its aesthetic qualities without compromising functionality. The clasts integrated into the surface provide a unique visual dimension, making each slab a statement of style and innovation. The collection blends the visual robustness of concrete with the elegance of stone, enriching the material with varied textures. Ideal for design contexts ranging from minimalist interiors to bold outdoor spaces.

    Get in contact with Mirage

    Technical specification
    • Unique ref.reconcrete
    • TypeBuilding Materials
    • Date of publishing2025-09-23
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Tile

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit