Publish your products
ReGea porcelain stoneware flooring
ReGea porcelain stoneware flooring
ReGea porcelain stoneware flooring
ReGea porcelain stoneware flooring
    Mirage

    ReGea porcelain stoneware flooring

    Porcelain stoneware surfaces inspired by Sicilian stones,with 63% recycled materials. Tradition and innovationfor sustainable design.

    With ReGea, Mirage’s sustainable ReSource collection evolves by incorporating 3% recycled glass from decommissioned photovoltaic panels. A step forward in ceramic innovation, overcoming the technical challenges of industrial recycling and setting new eco-efficiency standards. ReGea is also a tribute to Sicily: porcelain stoneware surfaces inspired by its natural stones, reinterpreted through advanced technologies to deliver material depth, rich shades, and authentic details.


    Specification
    • ReSource range stands out for its ability to integrate over 60% of

      materials from previous manufacturing processes, combining 36.8%

      selected raw materials with 48.6% regenerated resources and 11.6%

      thermally optimized elements.

      For the ReGea collection, the process is further enhanced by the

      integration of 3% recycled glass from decommissioned photovoltaic

      panels. This formula allows Mirage to maintain its high standards of quality

      and performance while minimizing the use of new natural resources.


    Technical specification
    • Unique ref.regea
    • TypeObject (single object)
    • Date of publishing2026-06-18
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Tile

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City