Publish your products
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
Single cover plate for light switches and sockets, Fascination collection
    Modelec

    Single cover plate for light switches and sockets, Fascination collection

    The Fascination light switches and socket cover plates are in brass, made in France.

    They offer a wide range of functions: push buttons and toggles in 3 finishes, with our without LEDs, socket, Schuko sockets, USB chargers, RJ45, HDMI, dimmers, roller shutters, and many more.

    The Fascination collection was developed hand in hand with ironworker Steaven Richard. Brass is transformed, textured and weathered in Parisian workshops. Technical excellence contributes to the refined aesthetics of these exceptional pieces. Available in 6 finishes. 

    Specification
    • Single front plates dimensions: 80x80x5mm.

      6 finishes in brass, made in Steaven Richard atelier. 

      3 toggles finishes available.

      Plates are available with or without screws.

      Possibility of integrating until 3 toggles on a single plate: two ways or push button switch / roller shutter switch / LED switch, etc.

      and many other functions: 2P+T sockets / international sockets / USB charger sockets / rotary dimmers, etc.

      Made in France.

    Technical specification
    • Unique ref.fascination-collection-simple
    • Product familyFascination collection
    • Product groupLong narrow cover plate
    • TypeObject (single object)
    • Date of publishing2025-08-05
    • Edition number1
    • Height (mm)80
    • Width (mm)80
    • Depth (mm)5
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Switchgear
    • IFC classificationSwitching Device
    • ETIM CodeEC000007
    • ETIM NameCover frame for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_63
    • Uniclass 2015 DescriptionPlate switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City