Publish your products
Operable Partition Model 741 16ft Manual Hinge-Jamb Remote-Stack
Moderco

Operable Partition Model 741 16ft Manual Hinge-Jamb Remote-Stack

The Moderco 700 Series offers a technologically advanced, aesthetically pleasing design. It uses a unique welded steel frame that permits all substrates (skins), both tackable and steel to be welded to the frame. It never requires substrates or skins to be glued or mechanically attached to the frame. This construction provides a durable, unitized panel that will last for years of rugged use.

The basic panel construction is combined with wraparound finishes for a Trimless, monolithic appearance. Deep interlocking vertical astragals at all panel joints align panels ensuring a smooth wall face while providing an acoustic seal.

Automatically setting and retracting bottom seals provide 2 inches of operating clearance to accommodate for floor variation and or deflection.

This combination of features together with the 700 SeriesSeries options and many varied finishes make it an outstanding choice for your applications as in combines aesthetics, acoustics, and durability in one construction

Specification
    • Heavy-duty welded laser cut steel panel and door framing systems
    • ADA compliant push-pull door hardware
    • Aluminum reinforced protective door edge trim for durability
    • Face activated bottom seals with stabilizing downward seal force
    • Field adjustable mechanical bottom seals on door leaf
    • Complete panic bar hardware (available upgrade)
    • Concealed automatic door closers (available upgrade)
    • Inset exit signs (available upgrade)
    • Door viewers (available upgrade)
    • Door windows (available upgrade)
    • Key locks on both standard or panic bar hardware (available upgrade)
Technical specification
  • Unique ref.model_714_16ft_remote_stack
  • Product familyPartition Door
  • Product group700 Series
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)4876.8
  • Depth (mm)1219.2
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryDoors - Folding Doors
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 DescriptionSliding door and partition sets
  • OmniClass Number23-15 11 17 13
  • OmniClass TitleFolding Panel Partitions
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit