Publish your products
Contemporary Collection: Bi-Fold Door
Contemporary Collection: Bi-Fold Door
Contemporary Collection: Bi-Fold Door
Contemporary Collection: Bi-Fold Door

    Contemporary Collection: Bi-Fold Door

    4.1 out of 5 stars4.1(28 reviews)

    There’s not a more stylish way to connect interior and outdoor spaces. With our beautifully slender bi-fold doors, you have flexible options to conceive and create expanded living areas with inspired flair.

    • Style: Narrow 3 ¼” stiles enhance and maximize the view providing more exposed glass.
    • Configuration: Dramatic folding glass walls range from 2 to 8 panels and can accommodate openings over 24’ x 10’.
    • Low Maintenance: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Operation: Hinged panels fold accordion-style to the outside along a fixed track.
    • Materials: Concealed shoot bolt system releases the shoot bolts while providing a handle for ease of operation when opening the panels.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.ContemporaryBiFoldDoor
    • Product familyContemporary Collection
    • Product groupWeather Shield Contemporary Collection
    • TypeObject (single object)
    • Date of publishing2020-09-24
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 35 13.13
    • CSI MasterFormat 2014 TitleAccordion Folding Doors
    • OmniClass Number23-17 11 15 27
    • OmniClass TitleFolding Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit