Publish your products
S62608 Etch One-Handle High Arc Pulldown Bar Faucet
Moen

S62608 Etch One-Handle High Arc Pulldown Bar Faucet

Features

Graceful in stature, Etch faucets give you the jewel to elevate the look of your transitional kitchen. The pulldown wand blends seamlessly into the faucet spout for a sleek look. Facets adorn just the right places on the handle, base and spout, creating a feel that's distinctively glamorous.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • pulldown design offers at-your-fingertips water delivery
  • one-handle lever handles make it easy to adjust the water
  • equipped with the Reflex™ system for smooth operation, easy movement and secure docking of the pulldown/pullout spray head
  • aerated stream for everyday cleaning; powerful rinse for heavy-duty cleaning
  • complies with Americans with Disabilities Act (ADA) specifications
  • features Duralock™ quick connect system for easy installation
  • limited lifetime warranty
  • meets current legislation, including ab1953 (california) and s152 (vermont)
Technical specification
  • Unique ref.moen-2002
  • Product familyMixing Faucets
  • Product groupEtch
  • TypeObject (single object)
  • Date of publishing2017-02-02
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit