Publish your products
Via Chrome Posi-Temp® Tub/Shower - TS8713
Moen

Via Chrome Posi-Temp® Tub/Shower - TS8713

Features

Each piece in the Via collection features a unique, D-shape design with razor thin accents. The streamlined look creates a compact, modern design that makes an impact without overwhelming a bath.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • equipped with the PosiTemp® pressure-balancing control valve to help maintain water temperature in the shower
  • 6" diameter spray head rainshower for exceptional water coverage
  • full spray
  • advanced, self-pressurizing Moen Immersion™ rainshower technology channels water through the showerhead with three times more spray power than most rainshowers for a more thorough rinse
  • 7 1/4" tub spout length
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • limited lifetime warranty
  • includes red and blue markings
  • Product Available Date: Q1 2016
Technical specification
  • Unique ref.moen-2071
  • Product familyMixing Faucets
  • Product groupVia
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit