Publish your products
TS3661NH Annex Chrome Shower Rail with 59" Hose
Moen

TS3661NH Annex Chrome Shower Rail with 59" Hose

Features
  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • showerhead sold separately
  • provides the functionality of both a showerhead and handshower without a costly remodel
  • compatible with any existing shower valve, including competitors' valves
  • design flexibility allows for the addition of any shower arm, showerhead or handshower, including rainshowers, without additional plumbing
  • the annex shower rail easily attaches to the existing shower arm connection without altering the height
  • features a clean, modern style that is popular with architects and designers
  • built-in two-function diverter allows an easy switch of water flow between the two devices (1 handshower or 2 showerhead)
  • slide bar allows the handshower to easily be moved up and down the bar for personal preference
  • 2 1/2" horizontal adjustability can accommodate varying wall thicknesses, for an easier install against any surface - especially important in remodel applications
  • secure and flexible mounting system meets ADA pull force requirement (250 lbs.)
  • Product Available Date: Q3 2016
Technical specification
  • Unique ref.moen-2083
  • Product familyMixing Faucets
  • Product groupAnnex
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit