Publish your products
PressureStream, Wall & Roof Mounted Powered Ventilator

PressureStream, Wall & Roof Mounted Powered Ventilator

The PressureStream is designed for commercial and industrial applications. It can be used for supply air, to introduce cool air into a building or for warm air exhaust.

The propeller blades are modern, fiber reinforced thermoplastic with a helical twist, and airfoil shape for maximum efficiency. Propeller hubs are made from high-strength die-cast aluminum and the housings are manufactured of galvanized steel. Automatic dampers close when the units are not in use.

PressureStream units ship factory assembled.

 STANDARD FEATURES

  • Fan Diamater: 36”
  • CFM: 20,000
  • Direct drive motor
  • Blades: modern, fiber reinforced thermoplastic with helical twist and airfoil shape.
  • Propeller Hubs: High-strength die-cast aluminum
  • Housings: Aluminum
  • 3 HP, 1160 RPM 230/460/3
  • The PressureStream can be curb mounted either in the sidewall or on the roof.
    • Roof Mount:
      • Hood OD: 88”
      • Curb OD: 46”
      • Average Weight: 800 lbs.
    • Wall Mount:
      • Housing Depth: 44”
      • Housing OD: 42.5”
      • Average Weight: 450 lbs.
Technical specification
  • Unique ref.PressureStream
  • Product familyNatural Cooling
  • Product groupPressureStream
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationFan
  • ETIM CodeEC001147
  • ETIM NameRoof mounted ventilator
  • UNSPSC nameHeating and ventilation and air circulation
  • UNSPSC code4010
  • Uniclass 2015 CodeSs_65_40_33_56
  • Uniclass 2015 DescriptionNatural ventilation systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit