Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
mogen/products/d9442828-daa7-49d6-8993-50f433718057
Home
Categories
Sanitary
Toilet Seats
MOGEN Dual Flush Wash Down 3/6 L. MT14 HP
MOGEN โมเก้น
Follow
MOGEN Dual Flush Wash Down 3/6 L. MT14 HP
Dual Flush Wash Down 3/6 L. MT14 HP
Download
Technical specification
Technical specification
Unique ref.
MOGEN_Dual-Flush-Wash-Down-3-6-L_MT14-HP
Product family
Toilet
Product group
Dual Flush
Type
Object (single object)
Date of publishing
2022-03-16
Edition number
1
Height (mm)
795
Width (mm)
395
Depth (mm)
685
Links
Links
Product url
https://www.mogen.co.th/product-detail/WATER-CLOSET/TWO-PIECES/%E0%B9%82%E0%B8%96%E0%B8%AA%E0%B8%B8%E0%B8%82%E0%B8%A0%E0%B8%B1%E0%B8%93%E0%B8%91%E0%B9%8C%E0%B8%AA%E0%B8%AD%E0%B8%87%E0%B8%8A%E0%B8%B4%E0%B9%89%E0%B8%99-MT14-HP
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Weight Net (Kg)
40.28
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Asia
Thailand
Similar products
Ideal Standard
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
Download
Ideal Standard
Ventuno seat and cover for back to wall and wall mounted WC pan
Download
VitrA Bathrooms
WC Seat & Cover - Nuvoplast - Top Fixing - S20 Series - VitrA
Download
Ideal Standard
21/VENTUNO S&C SC WHITE SLIM
Download
Ideal Standard
TESI SEAT & CVR WHITE NCL THIN SW
4.4
(
7
)
Download
VitrA Bathrooms
WC Seat&Cover - Sento Series - VitrA
Download