Publish your products
Mora MMIX S5 Shower Set
Mora MMIX S5 Shower Set
    Archived

    Mora MMIX S5 Shower Set

    Showerset with soap dish and Easy-Clean anti-limescale system. Shower hose in metal, 1750 mm. Chrome. RSK 8199188 NRF 4290621 LVI 6569709 VVS 737799304 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
    Specification
    • Shower hose in metal, PVC- and BPA-free. With soap dish. With adjustable wall brackets for usage of existing screw holes. With Easy-Clean anti-limescale system. Eco (energy and water saving hand shower 9 l/min).
    Technical specification
    • Unique ref.130310
    • Product familyShowers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit