Publish your products
Mora Cera S5 Shower Set
Mora Cera S5 Shower Set

    Mora Cera S5 Shower Set

    Shower set with soap dish and shower hose in metal. Air mixture provides comfort flow at 6 l/min, max flow 10 l/min. Chrome. RSK 8199232 NRF 4294172 VVS 737554304 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Shower hose in metal, PVC- and BPA-free. With soap dish. With adjustable wall brackets for usage of existing screw holes. With Easy-Clean anti-limescale system. Optional connection with/without air mixture. Air mixture provides comfort flow at 6 l/min, max flow 10 l/min.
    Technical specification
    • Unique ref.130316
    • Product familyShowers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit