Publish your products
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c
MORA INXX II Shower system kit 150 c/c

    MORA INXX II Shower system kit 150 c/c

    With its durable chrome finish the INXX II combines classic design with high performance, constant temperature, outstanding comfort and effective scald protection. The overhead shower has a large, slim shower head that looks great in bathrooms with a strong character and striking shapes, as well as in classic bathrooms designed for rest and relaxation. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort. The INXX II collection offers a world-class water experience.


    INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection.

    Chrome: Articlenumber  271900  RSK 8283089  NRF 4290494

    Matte black: Articlenumber  271900.12  RSK 8283090  NRF 4290495

    Matte white: Articlenumber  271900.22 RSK 8283091  NRF 4290496

    Matte grey: Articlenumber  271900.44 RSK 8283092  NRF 4290497

    Polished brass: Articlenumber  271900.60  RSK 8283093  NRF 4290498

    Brushed brass: Articlenumber  271900.62  RSK 8283094  NRF 4290499



    Specification
    • MORA INXX II thermostatic mixer:

      • Pressure balanced thermostatic mixer
      • With reversible headwork 
      • Temperature handle with safety stop at 38°C 
      • With Eco-function 
      • Approved non-return valves, EN-Standard EN1717 

      MORA INXX II Shower System:

      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Adjustable height
      • Shower bar can be shortened if required
      • Eco (energy and water saving hand shower 8 l/min, shower head 12 l/min)


    Technical specification
    • Unique ref.271900
    • Product familyShowers
    • Product groupMORA INXX II Concealed
    • TypeObject (single object)
    • Date of publishing2020-09-29
    • Edition number1
    • Height (mm)1100
    • Width (mm)300
    • Depth (mm)98
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)6.098
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit