Publish your products
MMIX II Shower system kit 40 c/c with connection up
MMIX II Shower system kit 40 c/c with connection up
MMIX II Shower system kit 40 c/c with connection up

    MMIX II Shower system kit 40 c/c with connection up

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    Our classic chrome MMIX shower system is revised with a bold new straight-lined form and increased proportions for superior functionality and aesthetics. Internally, it features an updated thermostat to maximise energy efficiency while enhancing your showering experience.

    With pipe connection up - Art.no: 334035 RSK 8283443


    Specification
    • Consist of:
      MORA MMIX II thermostatic mixer:

      • Pressure balanced thermostatic mixer
      • With reversible headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
      • Note! Not for Vaska

      MORA MMIX II Shower System:

      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Wall bracket freely adjustable in height, 830–990 from connection and 50–100 mm from wall, 2x20 mm spacers included, with sealing, hidden pipe joint
      • With bracket for mounting on 40 c/c pipes
    Technical specification
    • Unique ref.334035
    • Product familyShowers
    • Product groupMMIX II
    • TypeObject (single object)
    • Date of publishing2024-06-01
    • Edition number1
    • Height (mm)1450
    • Width (mm)267
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit