Publish your products
Mora Izzy Miniprofi Kitchen Mixer
Mora Izzy Miniprofi Kitchen Mixer
    Archived

    Mora Izzy Miniprofi Kitchen Mixer

    5.0 out of 5 stars5.0(7 reviews)
    Kitchen mixer with combination spout and rinsing system. Nozzle with two jet settings. Copper pipes 10 mm. Chrome. RSK 8304013 NRF 4290232 LVI 6260921 VVS 716272504 The kitchen mixer for discerning home professionals. Mora Izzy Miniprofi brings the advantages of professional kitchens into your home, adding an exciting and untraditional touch to your kitchen interior. The mixer has a detachable nozzle and adjustable jet settings: choose between a concentrated jet and a shower jet. Mora Izzy Miniprofi makes your kitchen work easier, more efficient, more attractive and – with ESS function – kinder to the environment.
    Specification
    • Combined kitchen and rinse mixer. Hole diameter Ø29-37 mm. Nozzle with two jets.
    Technical specification
    • Unique ref.702845
    • Product familyKitchen Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number2
    • Height (mm)540
    • Width (mm)37
    • Depth (mm)227
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit