Publish your products
Mora Rexx T5 Bath Mixer
Mora Rexx T5 Bath Mixer
Mora Rexx T5 Bath Mixer

    Mora Rexx T5 Bath Mixer

    Bath mixer that compensates for temperature and pressure fluctuations. With safety stop and Eco function. Downward outlet for shower. Swivel spout with built-in diverter. Out of 4MS approved brass. 150 c/c. Chrome. RSK 8344027 NRF 4290358 LVI 6360626 VVS 722716104 707010.0011 150 c/c. Chrome/black. RSK 8344028 NRF 4290359 LVI 6360628 VVS 722716124 707000 160 c/c. Chrome. RSK RSK 8344025 707000.0011 160 c/c. Chrome/black. RSK 8344026 With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful bath mixer with world-leading functionality for unbeatable safety and comfort.
    Specification
    • Swivel spout with built-in diverter. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.707010
    • Product familyBath Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)80
    • Width (mm)150
    • Depth (mm)105
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.523
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit