Publish your products
Mora Rexx Shower system kit rev 150cc

Mora Rexx Shower system kit rev 150cc

Head shower kit with safety mixer, 150 c/c, and head shower set. With reversible headwork and shower hose in metal. Safety mixer out of 4MS approved brass. Chrome.

707198 150 c/c RSK 8282915 NRF 4290284 VVS 722717804

Mora Rexx is the essence of Scandinavian design and functionality. Minimalism and simplicity characterise this product line. Its innovation lies in its precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. This generous shower includes a wide overhead shower head and a practical hand shower, both with an anti-limescale system.

Specification
  • Mora Rexx thermostatic mixer With reversible headwork. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. Approved non-return valves, EN-Standard EN1717. Mora Rexx Shower System Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Air mixture provides comfort flow at 9 l/min, max flow 12 l/min.
Technical specification
  • Unique ref.707198
  • Product familyShowers
  • Product groupMora Rexx
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
  • Height (mm)1216
  • Width (mm)220
  • Depth (mm)350
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5.63
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit