Publish your products
Mora MMIX Kitchen Mixer K5
Mora MMIX Kitchen Mixer K5
    Archived

    Mora MMIX Kitchen Mixer K5

    Kitchen mixer with soft closing and C-spout. Adjustable flow control and temperature limiter. Soft PEX flat end Ø10 mm. 4MS approved lead free brass. Energy class C. Chrome. RSK 8318375 732100.CA Constant flow 8 l/min. Soft PEX flat end Ø10 mm. Lead free. Energy class C. Chrome. RSK 8318379 732100.TT With Turbo-Jet function. Soft PEX flat end Ø10 mm. Lead free. Energy class B. Chrome. RSK 8318378 732101 Flow 9 l/min. Soft PEX® hoses with 3/8". Lead free. Chrome. 732101.CA Constant flow 8 l/min. Soft PEX® hoses with 3/8". Lead free. Chrome. 732101.TT With Turbo-Jet function. Soft PEX® hoses with 3/8". Lead free. Chrome. Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
    Specification
    • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Approved by the Rheumatism Association in Sweden. Lead Free material. Hole diameter Ø32-37 mm.
    Technical specification
    • Unique ref.732100
    • Product familyKitchen Mixers
    • Product groupMora MMIX II
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)391
    • Width (mm)100
    • Depth (mm)237
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit