PERLE - MIELE
Mosaico+

PERLE - MIELE

PERLE COLLECTION fused glass mosaic consisting of generally matte glaze with surface iridescence, comprising chips 4mm thick with an irregular square chips in ize 15x15mm, mounted on glass fiber mesh to form a sheet of 327x327mm.
Technical specification
  • Unique ref.PE0H62
  • Collection setMosaics
  • CollectionPerle
  • TypeObject (single object)
  • Date of publishing2015-12-04
  • Edition number1
  • Width (mm)327
  • Width (mm)327
  • Depth (mm)4
Related
  • Material mainCeramics
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Mosaic
  • IFC classificationMaterial

Region availability

Europe North America Asia Africa South America
Åland Islands
Anguilla
Afghanistan
Egypt
Argentina
Albania
Antigua and Barbuda
Bahrain
Bolivia
Andorra
Aruba
Iran
Brazil
Austria
The Bahamas
Iraq
Chile
Belarus
Barbados
Israel
Colombia
Belgium
Belize
Jordan
Ecuador
Bosnia and Herzegovina
Bermuda
Kuwait
Falkland Islands (Islas Malvinas)
Bulgaria
Caribbean Netherlands
Lebanon
French Guiana
Croatia
British Virgin Islands
Oman
Guyana
Cyprus
Canada
Palestine
Paraguay
Czech Republic
Cayman Islands
Qatar
Peru
Denmark
Costa Rica
Saudi Arabia
Suriname
Estonia
Cuba
Syria
Uruguay
Faroe Islands
Curaçao
Turkey
Venezuela
Finland
Dominica
United Arab Emirates
France
Dominican Republic
Yemen
Germany
El Salvador
Armenia
Gibraltar
Greenland
Azerbaijan
Greece
Grenada
Bangladesh
Guernsey
Guadeloupe
Bhutan
Hungary
Guatemala
British Indian Ocean Territory
Iceland
Haiti
Brunei
Ireland
Honduras
Cambodia
Isle of Man
Jamaica
China
Italy
Martinique
Christmas Island
Jersey
Mexico
Cocos (Keeling) Islands
Kosovo
Montserrat
Georgia
Latvia
Netherlands Antilles
Hong Kong
Liechtenstein
Nicaragua
India
Lithuania
Panama
Indonesia
Luxembourg
Puerto Rico
Japan
Macedonia (FYROM)
Saint-Barthélemy
Kazakhstan
Malta
Saint Kitts and Nevis
Kyrgyzstan
Moldova
Saint Lucia
Laos
Monaco
Collectivity of Saint Martin
Macau
Montenegro
Saint Pierre and Miquelon
Malaysia
Norway
Saint Vincent and the Grenadines
Maldives
Poland
Sint Maarten
Mongolia
Portugal
Trinidad and Tobago
Myanmar (Burma)
Romania
Turks and Caicos Islands
Nepal
Russia
U.S. Virgin Islands
North Korea
San Marino
United States
Pakistan
Serbia
Philippines
Serbia and Montenegro
Singapore
Slovakia
South Korea
Slovenia
Sri Lanka
Spain
Taiwan
Svalbard and Jan Mayen
Tajikistan
Sweden
Thailand
Switzerland
Turkmenistan
Netherlands
Uzbekistan
Ukraine
Vietnam
United Kingdom
Vatican City