Publish your products
SONOpan Acoustic Wall & Ceiling Panel
MSL Fibre

SONOpan Acoustic Wall & Ceiling Panel

Create Quiet Spaces: Soundproof Walls and Ceilings

SONOpan Soundproofing Panels are the go-to choice for soundproofing walls and ceilings. As one of the most trusted soundproofing solutions in Canada, our acoustic wall panels provide effective noise control for any space. Invest in sound deadening wall panels to create a quieter, more peaceful environment.

North America's premier soundproofing panel, SONOpan has a proven record of success over 30 years creating quiet spaces for both professionals and homeowners alike. Our panel can be used in a variety of applications such as: your home office, bedroom, shared wall or even multi-unit housing, music studios, theatre rooms, commercial units and more. With its patented Noise STOP Technology, SONOpan is manufactured with varying densities and is designed for optimal sound absorption across a wide range of frequencies, making it the ideal choice for effective noise reduction and sound transmission control.

Specification
    • ENVIRONMENTALLY FRIENDLY - Manufactured from 100% recycled wood. Our panels are free from formaldehyde, ensuring they emit zero VOCs into your environment
    • REDUCES NOISE - SONOpan features thousands of impressions on both sides, creating varying densities that effectively capture a wide range of sound frequencies
    • COST EFFECTIVE - Low cost, high performance. The panels have an STC rating of 27 and create a continuous barrier to absorb unwanted noise
    • EASY TO WORK WITH - SONOpan panels weigh only 26 lbs and install easily with standard drywall screws
    • EXCEED BUILDING CODE REQUIREMENTS - SONOpan creates a robust and continuous soundproofing barrier. Working in combination with drywall, insulation, and decoupling materials. Adding SONOpan will contribute to a wall or ceiling assembly that meets and exceeds building code requirements
    • Product Of Canada
Technical specification
  • Unique ref.sonopan-acoustic-wall-ceiling-panel
  • Product familySoundproofing
  • Product groupSONOpan
  • TypeObject (single object)
  • Date of publishing2026-01-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • Uniclass 2015 CodeAc_40_65_79
  • Uniclass 2015 DescriptionSound controlling
  • OmniClass Number23-13 25 21 11
  • OmniClass TitleSlab and Board Sound Isolation Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit