Publish your products
464 Exam/Procedure Chair
MTI

464 Exam/Procedure Chair

MTI’s 464 Exam/Procedure Chairs are ADA compliant for enhanced accessibility. The 464 is the ideal all-in-one exam chair that comes equipped with SmartTech™ and ComfortSync™ technologies, this chair provides smoother movement, enhanced safety, and customizable options. With a soft and sleek design, ultra-thin tapered backrest, and contoured base plate, it offers superior caregiver access and luxurious comfort. Elevate your healthcare facility with the MTI 464 Exam/Procedure Chairs, designed to enhance accessibility and patient experiences.
Specification
  • Product Features

    Headrest

    Oval Articulating

    Base Options

    ADA Compliant 333° Swivel

    Control Choices

    Foot Control (optional), Hand Switches (standard)

    Functions

    Power Back w/Coordinated Foot, Safety Lockout™, Power Foot Extension, Power Tilt, Power Lift

    Seat Height

    18.75 - 37" Swivel Base

    Patient Arms

    Floating Arms (standard)

    Removable Upholstery

    Designer, Seamless

    Seat Width

    21"

    Leg Rest/Footrest

    Flip-Up Footrest, Coordinated Footrest

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

Technical specification
  • Unique ref.464-exam-procedure-chair-464-002-80
  • Product familyProcedure
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States