Publish your products
Class 300 Suction Diffusers - 1012

Class 300 Suction Diffusers - 1012

Series 1012 Class 300 Suction Diffusers provide economical and compact pump protection by straining foreign particles and providing proper flow conditions to the pump. This series mounts directly to the suction side of a pump in either the horizontal or vertical position.


Specification
  • Features

    • Knobs open quickly for easier maintenance access
    • Reduces installation cost and joint leak paths because one unit acts as elbow, strainer, and entry pipe to the suction side of the pump
    • O-ring seal eliminates need to clean sealing area and install a new flat gasket
    • Rating: 300 psi at 100°F
Technical specification
  • Unique ref.1012-Suction-Diffuser
  • Product familySpecialty Products
  • Product groupSuction Diffusers
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit