Publish your products
Class 125 Cast Iron Standard Wafer Silent Check Valves - 101MAT
Class 125 Cast Iron Standard Wafer Silent Check Valves - 101MAT

    Class 125 Cast Iron Standard Wafer Silent Check Valves - 101MAT

    Series 101MAT Class 125 Cast Iron Standard Wafer Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge.

    Specification
    • Features

      • Compact, lightweight wafer design saves space
      • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
      • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
      • Sizes: 1 in. to 10 in. (25 to 250 mm)
    Technical specification
    • Unique ref.101MAT-Silent-Check-Valves
    • Product familySpecialty Products
    • Product groupSilent Check Valves
    • TypeObject (single object)
    • Date of publishing2019-03-10
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall check valves
    • UNSPSC code40141618
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 DescriptionCheck valves
    • CSI MasterFormat 2014 Code40 05 65
    • CSI MasterFormat 2014 TitleValves for Pump Control and Check Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit