Publish your products
Class 150 Cast Carbon Steel Standard Wafer Silent Check Valves - 101MDT

Class 150 Cast Carbon Steel Standard Wafer Silent Check Valves - 101MDT

Series 101MDT Class 150 Cast Carbon Steel Standard Wafer Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge applications.


Specification
  • Features

    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Compact, lightweight wafer design saves space
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
    • Sizes: 1 in. to 10 in. (25 to 250 mm)
Technical specification
  • Unique ref.101MDT-Silent-Check-Valve
  • Product familySpecialty Products
  • Product groupSilent Check Valves
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit