Publish your products
Class 300 Aluminum Bronze, Carbon Steel, or Stainless Steel Chexter Tilting Disc Check Valves - 1603

Class 300 Aluminum Bronze, Carbon Steel, or Stainless Steel Chexter Tilting Disc Check Valves - 1603

Series 1603 Class 300 Aluminum Bronze, Carbon Steel, or Stainless Steel Chexter Tilting Disc Check Valves can be used in a variety of applications including commercial construction, chilled and hot water systems, industrial and marine, gas and liquid applications, utilities, and process applications.


Specification
  • Features

    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • Sizes: 2 to 30 in. (50 to 750mm)
    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Single moving part ensures long, trouble-free service life
Technical specification
  • Unique ref.1603-Check-Valve
  • Product familyValves
  • Product groupCheck Valves
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit