Publish your products
Class 300 Fabricated Flanged End Basket Strainers - 186FAB-B

Class 300 Fabricated Flanged End Basket Strainers - 186FAB-B

Designed to remove foreign particles from pipelines. These strainers provide effective and economical protection of pumps, valves, and similar costly equipment. Class 300.

Specification
  • Features

    • Butt-weld or Slip-on Flange connections and a Bolted Cover
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Sizes 2 in. – 24 in. (50 – 600 mm)
    • Fabricated body and 304 Stainless Steel basket strainer (other alloys available)
Technical specification
  • Unique ref.186FAB-B-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainer
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit