Publish your products
High-Performance Double Offset Butterfly Valves - 94
High-Performance Double Offset Butterfly Valves - 94
High-Performance Double Offset Butterfly Valves - 94
High-Performance Double Offset Butterfly Valves - 94

    High-Performance Double Offset Butterfly Valves - 94

    Commonly used in water supply applications, this high-performance double offset butterfly valve is also versatile wherever positive shutoff is required to control the flow of liquids, gases, and slurries. The valve features stainless steel body construction, double offset disc design, and stainless steel shaft. Equipped with an RPTFE seat designed for service at 500 degrees Fahrenheit.

    Model options with lever handle (2 to 6 IN) or IPX8 rated gear operator (2 to 12 IN). All sizes rated for Class 150.

    Specification
    • Features

      • Double offset disc
      • Bidirectional, zero leakage seat design
      • Anti-blowout stem
      • Patented retainer ring design providing positive tight shutoff of seat
      • Lever handle, 2 to 6 IN
      • IPX8 rated gear operator, 2 to 12 IN
      • Rated for indoor and outdoor applications with IPX8 gear operator for watertight protection
    Technical specification
    • Unique ref.Double-Offset-Butterfly-Valves-94
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_08
    • Uniclass 2015 DescriptionButterfly valves
    • CSI MasterFormat 2014 Code40 05 64
    • CSI MasterFormat 2014 TitleButterfly Valves
    • OmniClass Number23-27 31 17
    • OmniClass TitleButterfly Valves

    Region availability

    North America
    Canada
    Mexico
    United States