Publish your products
Mirror Closet French Door
Mirror Closet French Door
Mirror Closet French Door

    Mirror Closet French Door

    4.3 out of 5 stars4.3(6 reviews)

    These French Closet Doors are the ultimate His/Her closet storage solution. Get organized without sacrificing one pair of shoes, or one out-dated neck tie. Start designing yours by selecting your wood type, stain, or paint.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 48" (RO 50")
    • Door Height: 80" (RO 82")
    • Door Depth: 8 1/4"
    • Swing Direction: Out-Swing
    • Jamb Depth: 4 9/16"

    Struggling with closet organization? Add up to 40 cubic feet of storage space to your closet with our French Door closet system! Say goodbye to flimsy bi-fold or sliding closet doors and hello to your dream closet.  

    The Mirror Closet French Door features two full length mirrors and opens to reveal your own mini walk in closet.  

    INCLUDES

    • 2 mirrors
    • 6 adjustable shelves, 3 per door
    • 2 fixed shelves, 1 per door

    Adjustable shoe rack shelving, clothing racks, and laundry hampers can be added as options with a 12" door depth.

    Specification
    • The Mirror Closet French Door is 8-1/4" in depth. It could also be upgraded to our 12" depth to integrate features such as a laundry hamper, dresser drawers, shoe rack shelves, or clothes rods! And for those shallow closets, you can get this unit in our shallowest depths of 5-1/4" for an out-swing or 6-1/4" for an in-swing! This door in standard sizes will fit doorways from 4-6 feet in width (Custom sizing available).

      French Doors are available as in-swings or out-swings. 

      Average door weight is 125-150 lbs, per door, depending on the specifications of the door.

      Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 

      3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade).

    Technical specification
    • Unique ref.french-style-closet-door-reveresed
    • Product familyDoor Solutions
    • Product groupFrench Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit